GN 909 Thin Hex Nuts for Indexing Plungers / Cam Action Indexing Plungers

Thin Hex Nuts GN 909: for Indexing Plungers / Cam Action Indexing Plungers

Product description

With their smaller dimensions, thin hex nuts GN 909 expand the mounting options of indexing plungers and cam action indexing plungers.

Specification

Steel
BlackenedBTBT


RoHS

Hide technical drawing
GN 909 Thin Hex Nuts, Steel sketch

Article options / Table

Show / Hide columns
dbes
M 8 x 13,514,313
M 10 x 13,516,615
M 12 x 1,5418,917
M 16 x 1,54,524,522
M 20 x 1,54,529,527

Build & Price

Female thread d
Finish
BT
Female thread d
Finish
BT

Selected Part (How to order)

Total (net)
0,33
plus VAT 0,06 €
gross 0,39 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.