JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 739 Gripping Trays Screw-In Type

Photo

GN 739 Gripping Trays, Screw-In Type, Plastic Color: SG - Black-gray, RAL 7021, matte finish
Original design
code: ERB.
Color: SG - Black-gray, RAL 7021, matte finish
GN 739 Gripping Trays, Screw-In Type, Plastic Color: SG - Black-gray, RAL 7021, matte finish GN 739 Gripping Trays, Screw-In Type, Plastic Color: WS - White, RAL 9002, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the GN 739 gripping trays matches the product family of Ergostyle®. These gripping trays are means for opening and closing sliding doors.

The installation opening for the gripping tray must be created according to the dimensions given in the table.

For mounting, the front body is first inserted into the opening of the housing and then the rear body is pushed up from behind to the housing wall. Finally, both parts are screwed together.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C

Color:
Black-gray, RAL 7021, matte finishSGSG
White, RAL 9002, matte finishWSWS


Self-tapping screws ISO 7049
Steel, zinc plated ST 3,5-20


RoHS

Technical drawing

3D
Hide technical drawing
GN 739 Gripping Trays, Screw-In Type, Plastic sketch

Article options / Table

Show / Hide columns
l1b1b2b3b4h1h2l2l3s
1305931414829,531001241 ... 5

Build & Price

Open 3D configurator
Tray width l1
Color
SG
WS

Selected Part (How to order)

Total (net)
9,12
plus VAT 1,73 €
gross 10,85 €
In stock
ELESA Code: 261511-C1
Description: ERB.130-C1
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 739-130-SGGN 739-130-WS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.