JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7404 Two-Way Breathable Membranes Aluminum, Oil / Water Repellent (Hydrophobic / Oleophobic)

Photo

GN 7404 Two-Way Breathable Membranes, Aluminum

Product description

Information

Two-way breathable membranes GN 7404 are used when constructing housings and equipment. When installed in the wall of a housing, they can be used to equalize the pressure between the interior of the housing and the surrounding area.

Any dirt, dust, oil, or water in the gaseous medium is kept out. This prevents dirt and moisture from entering the interior of the housing and prevents oil from dripping into the surrounding area.

In order to protect the membranes, they should not be completely covered with oil or water, and the differential pressure/air permeability volume should not be exceeded. They should be installed on the side/vertically in a protected position.

The external Ø of the housing with the recessed hexagon is designed for tapped plates for DIN 3852 tube fittings.

The seal is embedded in a recess on the planar side. This prevents it from being lost and squeezed outwards during the tightening process.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use mounting nuts GN 7430.

Specification

Body
AluminumAL


Membrane
Non-woven nylon material /
Acrylic copolymer wetting


Membrane enclosure
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C

Protective strainer
Stainless steel AISI 304


Seal / O-ring
Rubber NBR (Perbunan®)


RoHS

Accessory

Mounting Nuts GN 7430

On request

Body in brass
Other membrane pore sizes

Technical drawing

3D
Hide technical drawing
GN 7404 Two-Way Breathable Membranes, Aluminum sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2sMembrane
pore size
in µm
Differential pressure Δ 1  bar 
Air permeability volume
in l/min
G 1/2M 20 x 1,526108,57,5231.211
G 3/4M 26 x 1,5321498301.221
G 1M 33 x 1,54020118,5361.234

Build & Price

Open 3D configurator
Specifications

Material

Thread d1
Thread d1
Membrane pore size

Membrane structure – Materials

The membranes use a non-woven nylon material as a substrate with a completely unordered structure. The minuscule pores of the membrane are created by fully saturating the fibers with an acrylic copolymer, which does not fill the gaps in the material.

The material and process parameters affect the size of the pores during manufacturing, which can be between 0.2 and 10 μm. Porometry can be used to determine the quality of the membrane. This is a rating procedure which assesses, among other things, the distribution of the sizes of the membrane pores and air permeability. A microscopic image of the cross-section of a membrane is shown here.

Foto - Membranquerschnitt

For comparison: The minimum mesh width of a filter manufactured using economically viable methods is 50 μm.

Membrane, microscopic images,
2000x magnification

Functionality – Service conditions – Installation position

The membranes repel oil and water because of their materials and surface structure. This prevents water and oil droplets from completely suffusing the membrane surface. These properties are supported by installing the membrane on the side in a vertical position.

If the membrane is covered in exceptional circumstances, small quantities of oil or water can be pushed through the membrane due to the pressure differential. Once the situation has been rectified, the oil and water will drip off and the membrane will be fully functional.

Technical parameters

The maximum air permeability volume, the maximum pressure differential, and the maximum rated/burst pressure are all important when using membranes. There is a linear correlation between the air permeability volume which can be achieved and the differential pressure, which should not exceed 1 bar.

Air permeability volume dependent on differential pressure

Differential pressure, burst pressure

Skizze Luftdurchlassvolumen Skizze 2 GN 7404

Resistances

Thermal -

The membrane enclosure may not be used in temperatures exceeding 100 °C. The membrane itself can resist temperatures of up to 150 °C.

Chemical -

The membranes are resistant to a wide range of chemical substances frequently used in mechanical and automotive engineering, e.g., oils, fuels, organic solvents, and alcohols. A tolerability test should be performed if you have any doubts.

Selected Part (How to order)

Total (net)
6,51
plus VAT 1,24 €
gross 7,75 €
Ask for delivery time
incl. material surcharge: 0,08 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84149000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.