GN 745.2 Threaded Plugs Plastic, with O-Ring

Threaded Plugs GN 745.2: Plastic, with O-Ring
ELESA Original design
code: TNR.
Air vent drilling: 1 - Without vent hole

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Suitable for threaded plugs GN 745.2 are self adhesive, matt anodized aluminium discs with graphic symbols (0.3 mm thick) which can be supplied.

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black, matte finish

O-ring
Rubber NBR (Perbunan®)


RoHS

Hide technical drawing
GN 745.2 Threaded Plugs, Plastic, with O-Ring sketch

Article options / Table

Coding

1Without vent hole
2With vent drilling
Show / Hide columns
d1d2
Vent
drilling
d3e ≈l1l2s
G 1/42152291719
G 3/8217,525,591822
G 1/222132112027
G 3/422537122232
G 123144132338
G 1 1/423853,5142646
G 1 1/224663,5152855

Build & Price

Inch thread d1
Air vent drilling


Inch thread d1
Air vent drilling


Selected Part (How to order)

Total (net)
1,83
plus VAT 0,35 €
gross 2,18 €
In stock
ELESA Code: 158297
Description: TNR.1/2
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.