JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 742.5 Threaded Plugs Stainless Steel

Photo

GN 742.5 Threaded Plugs, Stainless Steel Type: A - With DIN drain symbol
Type: A - With DIN drain symbol
GN 742.5 Threaded Plugs, Stainless Steel Type: A - With DIN drain symbol GN 742.5 Threaded Plugs, Stainless Steel Type: E - With DIN fill symbol GN 742.5 Threaded Plugs, Stainless Steel Type: O - Neutral
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Threaded plugs GN 742.5 can be used in particularly aggressive environments thanks to the material used.

The seal is embedded in a radial recess and thus cannot be lost, squeezed out or overloaded during tightening.

The outer diameter d1 of the stainless steel threaded plugs GN 742.5 is matched to screw-in holes for pipe fittings according to DIN 3852.

Specification

**Stainless steel*AISI 316L
Plain finish, tumbled


Seal
Fluoro-elastomer (FPM / FKM)
Brown
Temperature resistant up to 180 °C


RoHS

On request

Other thread sizes
With dipstick
With acrylonitrile butadiene rubber (NBR) seal GN 741.5

Technical drawing

3D
Hide technical drawing
GN 742.5 Threaded Plugs, Stainless Steel sketch

Article options / Table

Type

ONeutral
EWith DIN fill symbol
AWith DIN drain symbol

Identification no.

1Without vent hole
Show / Hide columns
d1d2d3e ≈l1l2st
19G 1/4M 14 x 1,5M 517,315,58158
22G 3/8M 16 x 1,5M 520,815,58188
26G 1/2M 20 x 1,5M 524,3168,5218
32G 3/4M 26 x 1,5M 531,2179278
40G 1M 33 x 1,5M 53719,511328

Build & Price

Open 3D configurator
Outer diameter d1
Inch thread d2
Fine thread d2
Type



Identification no.

Selected Part (How to order)

Total (net)
8,79
plus VAT 1,67 €
gross 10,46 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181575
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.