Threaded Plugs, Sealing Plugs

Threaded plugs and sealing plugs seal openings in containers, gearboxes and supply tanks which are needed for filling, controlling, viewing or draining.

Filter products
New Products
Material
Temperature resistance
Thread (from - to) Thread

GN 747 Threaded Plugs with DIN-Re-Fill Symbol, Seal Overlying, Plastic Type: A - Without dipstick<br />Identification no.: 1 - Without vent hole

GN 747

Threaded Plugs with DIN-Re-Fill Symbol, Seal Overlying, Plastic
GN 741 Threaded Plugs with and without Symbols, Aluminum, Resistant up to 100 °C Type: AS - With DIN drain symbol, plain finish<br />Identification no.: 1 - Without vent hole

GN 741

Threaded Plugs with and without Symbols, Aluminum, Resistant up to 100 °C
GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: OS - Neutral, plain finish<br />Identification no.: 1 - Without vent hole

GN 742

Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C
GN 742.5 Threaded Plugs, Stainless Steel Type: A - With DIN drain symbol

GN 742.5

Threaded Plugs, Stainless Steel
GN 749 Threaded Plugs, Steel Type: A - Seal, rubber NBR (Perbunan<sup>®</sup>)

GN 749

Threaded Plugs, Steel
DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: NI - Stainless steel<br />Type: A - Without thread coating

DIN 906

Threaded Plugs, Stainless Steel, with Conical Thread
DIN 908 Threaded Plugs, Steel / Stainless Steel, with Collar and Internal Hex Material: ST - Steel<br />Type: AA - With sealing ring in aluminum

DIN 908

Threaded Plugs, Steel / Stainless Steel, with Collar and Internal Hex
DIN 910 Threaded Plugs, Steel / Stainless Steel, with Collar and External Hex Material: ST - Steel<br />Type: AC - With sealing ring in copper

NEW DIN 910

Threaded Plugs, Steel / Stainless Steel, with Collar and External Hex
GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 1 - Without vent hole<br />Finish: BL - Plain, tumbled

GN 441

Threaded Plugs to 100 °C, Aluminum
GN 442 Threaded Plugs up to 200 °C, Aluminum Air vent drilling: 1 - Without vent hole<br />Colour: BL - Plain, tumbled

GN 442

Threaded Plugs up to 200 °C, Aluminum
GN 548.1 Plugs, Plastic Type: B - With dipstick

GN 548.1

Plugs, Plastic
GN 748 Oil Filler Plugs, Plastic Type: A - Without dipstick<br />Air vent drilling: 1 - Without vent hole

GN 748

Oil Filler Plugs, Plastic