GN 742 Threaded Plugs Aluminum, Resistant up to 180°C

Photo

GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: OS - Neutral, plain finish
Identification no.: 1 - Without vent hole
Type: OS - Neutral, plain finish
Identification no.: 1 - Without vent hole
GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: OS - Neutral, plain finish
Identification no.: 1 - Without vent hole GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: AS - With DIN drain symbol, plain finish
Identification no.: 1 - Without vent hole GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: ASS - With DIN drain symbol, black anodized
Identification no.: 1 - Without vent hole GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: ES - With DIN re-fill symbol, plain finish
Identification no.: 1 - Without vent hole GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: ESS - With DIN re-fill symbol, black anodized
Identification no.: 1 - Without vent hole GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: OSS - Neutral, black anodized
Identification no.: 1 - Without vent hole

Product description

Information

Threaded plugs GN 742 are fitted with outside diameter d1 to suit screw holes with BSP threads to DIN 3852.

The sealing ring is embedded in a radial recess on the flat side. This prevents the seal from being lost or squeezed out during tightening.

Specification

Aluminum

  • Type OS, ES and AS
    Fine turned, plain
  • Type OSS, ESS and ASS
    Fine turned, black anodized
  • Symbols laser engraved

Seal
Fluorine caoutchouc (FPM / FKM)

  • Brown
  • Temperature resistant
    up to 180 °C

RoHS

On request

With dipstick

Technical drawing

3D
Hide technical drawing
GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C sketch

Article options / Table

Type

OSNeutral, plain finish
OSSNeutral, black anodized
ESWith DIN re-fill symbol, plain finish
ESSWith DIN re-fill symbol, black anodized
ASWith DIN drain symbol, plain finish
ASSWith DIN drain symbol, black anodized

Identification no.

1Without vent hole
2With vent drilling
Show / Hide columns
d1d2d3
Vent
drilling
d4e ≈l1l2st
19G 1/4M 14 x 1,5--2M 517,315,58158
22G 3/8M 16 x 1,5--2M 520,815,58188
26G 1/2M 20 x 1,5--2M 524,3168,5218
32G 3/4M 26 x 1,5M 27 x 1,5-2M 531,2179278
40G 1M 33 x 1,5--2M 53719,511328
50G 1 1/4M 40 x 1,5M 42 x 1,5M 42 x 22M 547,32112418
60G 1 1/2---2M 557,72213508

Build & Price

Open 3D configurator
Outside diameter d1
Inch thread d2
Fine thread d2
Type






Identification no.


Selected Part (How to order)

Total (net)
3,96
plus VAT 0,75 €
gross 4,71 €
In stock
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83099090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.