JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 745 Threaded Plugs Plastic, with Flat Seal

Photo

GN 745 Threaded Plugs, Plastic, with Flat Seal Air vent drilling: 1 - Without vent hole
ELESA Original design
code: TN.
Air vent drilling: 1 - Without vent hole
GN 745 Threaded Plugs, Plastic, with Flat Seal Air vent drilling: 1 - Without vent hole GN 745 Threaded Plugs, Plastic, with Flat Seal Air vent drilling: 2 - With vent drilling

Product description

Information

Suitable for threaded plugs GN 745 are self-adhesive, matt anodized aluminum disks (0.3 mm thick) which can be supplied in sizes d3 = 15 to 31 .

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black, matte finish

Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Aluminum Disks GN 745.1
Aluminum Disks GN 747.1
Aluminum Disks GN 740.1

Technical drawing

3D
Hide technical drawing
GN 745 Threaded Plugs, Plastic, with Flat Seal sketch

Article options / Table

Coding

1Without vent hole
2With vent drilling
Show / Hide columns
d1d2
Vent
drilling
d3e ≈l1l2s
G 1/8M 10 x 1,5M 12 x 1,5-2152291619
G 1/4M 14 x 1,5--2152291719
G 3/8M 16 x 1,5--217,525,591822
G 1/2M 18 x 1,5M 20 x 1,5-22132112027
G 3/4M 22 x 1,5M 25 x 1,5M 26 x 1,522537122232
G 1M 35 x 1,5--23144132338
G 1 1/4M 40 x 1,5--23853,5142646
G 1 1/2---24663,5152855

Build & Price

Open 3D configurator
Inch thread d1
Fine thread d1
Air vent drilling


Selected Part (How to order)

Total (net)
0,96
plus VAT 0,18 €
gross 1,14 €
In stock
ELESA Code: 58294
Description: TN.1/8
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.