JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7490 Welding Sockets Steel, with and without Collar

Photo

GN 7490 Welding Sockets, Steel, with and without Collar Material: ST - Steel
Type: A - With chamfer
Material: ST - Steel
Type: A - With chamfer
GN 7490 Welding Sockets, Steel, with and without Collar Material: ST - Steel
Type: A - With chamfer GN 7490 Welding Sockets, Steel, with and without Collar Material: ST - Steel
Type: B - With collar

Product description

Information

Welding sockets GN 7490 are used to attach threaded connections to containers, tanks or hydraulic cylinders via welding. Filling and draining screw plugs as well as aeration and venting elements and oil level sight glasses can then be easily installed by screwing them in.

The flat surfaces are machined and can be used as sealing surfaces in connection with a suitable sealing element. The sufficiently dimensioned walls prevent deformation or burn-through during welding.

Type B (with collar) is used if exact positioning within the mounting bore or a low installed height is desired.

Specification

  • SteelST
    • Weldable
    • Turned
    • Plain

RoHS

Technical drawing

3D
Hide technical drawing
GN 7490 Welding Sockets, Steel, with and without Collar sketch

Article options / Table

Type

AWith chamfer
BWith collar
Show / Hide columns
d1d2d3h1h2
G 1/8M 10 x 1--2016103
G 1/4M 12 x 1,5M 14 x 1,5-2420143
G 3/8M 16 x 1,5--2822144,5
G 1/2M 18 x 1,5M 20 x 1,5M 22 x 1,53226164,5
G 3/4M 26 x 1,5M 27 x 2-4032186
G 1M 33 x 2--5040207,5
G 1 1/4M 42 x 2--6050227,5
G 1 1/2M 48 x 2--6555247,5
G 2---8070278
G 2 1/2---9585308
G 3---110100338

Build & Price

Open 3D configurator
Specifications

Material

Inch thread d1
Fine thread d1
Type


Selected Part (How to order)

Total (net)
1,49
plus VAT 0,28 €
gross 1,77 €
In stock
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73079210
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7490-ST-G1/8-AGN 7490-ST-G1/8-BGN 7490-ST-M10x1-AGN 7490-ST-M10x1-BGN 7490-ST-G1/4-AGN 7490-ST-G1/4-BGN 7490-ST-M12x1,5-AGN 7490-ST-M12x1,5-BGN 7490-ST-M14x1,5-AGN 7490-ST-M14x1,5-BGN 7490-ST-G3/8-AGN 7490-ST-G3/8-BGN 7490-ST-M16x1,5-AGN 7490-ST-M16x1,5-BGN 7490-ST-G1/2-AGN 7490-ST-G1/2-BGN 7490-ST-M18x1,5-AGN 7490-ST-M18x1,5-BGN 7490-ST-M20x1,5-AGN 7490-ST-M20x1,5-BGN 7490-ST-M22x1,5-AGN 7490-ST-M22x1,5-BGN 7490-ST-G3/4-AGN 7490-ST-G3/4-BGN 7490-ST-M26x1,5-AGN 7490-ST-M26x1,5-BGN 7490-ST-M27x2-AGN 7490-ST-M27x2-BGN 7490-ST-G1-AGN 7490-ST-G1-BGN 7490-ST-M33x2-AGN 7490-ST-M33x2-BGN 7490-ST-G11/4-AGN 7490-ST-G11/4-BGN 7490-ST-M42x2-AGN 7490-ST-M42x2-BGN 7490-ST-G11/2-AGN 7490-ST-G11/2-BGN 7490-ST-M48x2-AGN 7490-ST-M48x2-BGN 7490-ST-G2-AGN 7490-ST-G2-BGN 7490-ST-G21/2-AGN 7490-ST-G21/2-BGN 7490-ST-G3-AGN 7490-ST-G3-B

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.