JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 810.11 Toggle Clamps Steel, Operating Lever Vertical, with Vertical Mounting Base, Heavy Duty Type „Longlife“

Photo

GN 810.11 Toggle Clamps, Steel, Operating Lever Vertical, with Vertical Mounting Base, Heavy Duty Type „Longlife“ Type: F - Clamping arm with bushing
Type: F - Clamping arm with bushing
GN 810.11 Toggle Clamps, Steel, Operating Lever Vertical, with Vertical Mounting Base, Heavy Duty Type „Longlife“ Type: F - Clamping arm with bushing GN 810.11 Toggle Clamps, Steel, Operating Lever Vertical, with Vertical Mounting Base, Heavy Duty Type „Longlife“ Type: B - Clamping arm with slotted hole

Product description

Information

Toggle clamps „Longlife“ GN 810.11 are an advance development of GN 810.1: The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet metal parts have been reinforced, bearing pins and rivets are toughened and ground.

These toggle clamps are therefore suitable for applications in which substantial forces occur and in which a long service life is required.

Extensive tests have shown that trouble-free function (under load) is ensured also after one million clamping cycles.

Stepped side washers are included.

Specification

Toggle clamp Steel

  • Precision casting
  • Blackened

Lever arm Steel

  • Forged
  • Blackened

Parts in sheet metal

  • Case-hardened steel
  • Blackened

Bearing pins and rivets
Steel, hardened and ground


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 810.11 Toggle Clamps, Steel, Operating Lever Vertical, with Vertical Mounting Base, Heavy Duty Type „Longlife“ sketch

Article options / Table

Type

BClamping arm with slotted hole
FClamping arm with bushing
Show / Hide columns
SizeFH in N
Holding capacity
ab1b2b3b4d1d2d3h1h2h3h4
220220032361366M 66,56,515245,51627
44044003454201010M 108,510,523569,52445
850*8500-7524-12M 1210,512,53018830-
1540*15400-9032-16M 1612,516,534410635-
Show / Hide columns
Sizel1
Type B

Type F
l2l3m1m2m3r1r2s
22091865146208877726
440129,5129,5666630101210710710
850*-161-72551010-13312
1540*-203-92,56517,512,5-16716
* This size is fitted with a round handle at the lever arm and available only in Type F.

Build & Price

Open 3D configurator
Size
Type


Selected Part (How to order)

Total (net)
101,59
plus VAT 19,30 €
gross 120,89 €
In stock
Weight: 0,325 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.