JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 860 Toggle Clamps Steel, Pneumatic

Photo

GN 860 Toggle Clamps, Steel, Pneumatic Type: AP - Forked clamping arm, with two flanged washers
Type: AP - Forked clamping arm, with two flanged washers
GN 860 Toggle Clamps, Steel, Pneumatic Type: AP - Forked clamping arm, with two flanged washers GN 860 Toggle Clamps, Steel, Pneumatic Type: CP - Forked clamping arm, with two flanged washers and clamping screw GN 708.1 GN 860 Toggle Clamps, Steel, Pneumatic Type: EP - Solid clamping arm, with clasp for welding

Product description

Information

The clamping principle of toggle clamps GN 860 is identical in construction and dimensions to the manually operated vertical toggle clamps GN 810.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 860 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the end position, such as for implementing machine controls.

Specification

  • Sheet metal parts
    Case-hardened steel C10
    Zinc plated, blue passivated

  • Bearing pins hardened

  • Bearing rivets
    Case-hardened

  • Air cylinder bearing pins
    Case-hardened

  • Double-action air cylinder
    Max. pressure 6 bar

  • All moving parts
    Lubricated with special grease

  • Clamping screw GN 708.1, type A
    • Steel, zinc plated, blue passivated
    • Rubber tip 85 Shore A

RoHS

Accessory

Holders for Clamping Screws GN 801
Sensor GN 3380

Technical drawing

3D
Hide technical drawing
GN 860 Toggle Clamps, Steel, Pneumatic sketch

Article options / Table

Type

APForked clamping arm, with two flanged washers
CPForked clamping arm, with two flanged washers and clamping screw GN 708.1
EPSolid clamping arm, with clasp for welding

Coding

MMagnetic piston
Show / Hide columns
SizeFH in N
Holding
capacity
FS in N
Clamping force
at 6 bar ≈
a ≈b1b2d1d2d3
Compressed
air connections
Inside Ø
Connection
tube
h1h2h3h4h5
7570038020405,2M 54,5M 54542211197,3
13016008002847,56,2M 65,6G 1/8466301625,513,5
2302200120040528,2M 86,7G 1/847836183012,5
33025001750457410,5M 108,6G 1/469646223718
43040003200487312,5M 128,5G 1/4811555264322,5
Show / Hide columns
Sizel1 ≈
Type AP
Type CP

Type EP
l2 ≈l3 ≈l4
max.
l5m1m2m3m4m5m6r ≈
Type AP
Type CP

Type EP
s1s2w
Adjustable
range
75162,51634032424524714,5246,516,562,5634415
130195196454254552711,212,52981979805517,5
2302592605557,57568321218,53211,520,51041056620
330308310646785774610,529459321211237719
43036436578739810045143245143214014181033

Build & Price

Open 3D configurator
Size
Type



Coding

Selected Part (How to order)

Total (net)
138,28
plus VAT 26,27 €
gross 164,55 €
In stock
Weight: 0,403 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 860-75-AP-MGN 860-75-CP-MGN 860-75-EP-MGN 860-130-AP-MGN 860-130-CP-MGN 860-130-EP-MGN 860-230-AP-MGN 860-230-CP-MGN 860-230-EP-MGN 860-330-AP-MGN 860-330-CP-MGN 860-330-EP-MGN 860-430-AP-MGN 860-430-CP-MGN 860-430-EP-M

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.