GN 801 Holders for Clamping Screws for Toggle Clamps with Forked Clamping Arm

Holders for Clamping Screws GN 801: for Toggle Clamps with Forked Clamping Arm

Product description

Holders for clamping screws GN 801 have been developed for use with toggle clamps that are designed with a “forked clamping arm“.

The holder can be moved along the clamping arm. Once the desired position is reached, you can secure the mount in place with the clamping screw.

The d2 thread functions to hold pressure screws, pressure dies and similar devices.

The ideal clamping height can be adjusted without loosening the holder on the forked clamping arm.

Specification

Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 801 Holders for Clamping Screws, for Toggle Clamps sketch

Article options / Table

Show / Hide columns
d1d2l1l2l3d3s1
Height
Clamping
arm
s2t
useable
thread
depth
of the clam-
ping
arm
for
toogle
clamps
GN 810
GN 810.1



GN 812
GN 812.1

\GN 820
GN 820.1
GN 820.2
GN 820.3
GN 820.4



GN 860
GN 862
GN 862.1
16M 626,533(31)*7M 416(14)*6,524(22)*130-130125
18M 83138(37)**8M 518(17)**8,526(25)**230200230200
22M 103747(45)***8M 522(20)***10,530(28)***330300355300
24M 104149-8M 524-1032-----
26M 103948-8M 522-12,530-430--400
* Dimension in parentheses applies to GN 860

** Dimension in parentheses applies to GN 812, GN 812.1 GN 862 and GN 862.1

*** Dimension in parentheses applies to GN 812, GN 812.1, GN 860, GN 862 and GN 862.1

Build & Price

Diameter d1
Thread diameter d2
Diameter d1
Thread diameter d2

Selected Part (How to order)

Total (net)
3,23
plus VAT 0,61 €
gross 3,84 €
In stock
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.