JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 880 Oil Drain Valves

Photo

GN 880 Oil Drain Valves Material: ST - Steel
Material: ST - Steel
GN 880 Oil Drain Valves Material: ST - Steel GN 880 Oil Drain Valves Material: MS - Brass

Product description

Information

Oil drain valves GN 880 may be used for draining non-pressurised oil. As well conditionally as for vacuum drainage.

The flow volume (l/min.) depends on the viscosity of the medium, the filling quantity and the temperature. Guidance values available on request.

Other features are:

  • Easy and safe handling
  • Optimum flow rate
  • High pressure resistance (up to 100 bar)
  • High temperature resistance (-30 °C to +120 °C, short period up to 180 °C)
  • 100 % seal-tight tested

Specification

  • Valve body
    • SteelST
      Zinc plated, bue passivated
    • BrassMS

  • Valve plate
    • Brass
    • O-ring rubber FPM (Viton®)

  • Sealing disk DIN 7603 A
    Copper

  • Protective cap
    Plastic (Polyamid PA)

  • Retaining cable
    Stainless steel

RoHS

Accessory

Mounting Nuts GN 7430

On request

  • Other materials

Technical drawing

3D
Hide technical drawing
GN 880 Oil Drain Valves sketch

Article options / Table

Type

KWith plastic protective cap and retaining cable
Show / Hide columns
d1
Steel

Brass
d2d3
Connection thread
for GN 880.1
d4e ≈l1l2l3A/F
M 14 x 1,5G 1/4--20M22 x 1,52625,47,510,53122
M 16 x 1,5---22M22 x 1,52625,47,510,53122
-G 3/8--23M22 x 1,52625,47,510,53122
M 18 x 1,5---24M22 x 1,52625,48,510,53122
M 20 x 1,5---26M22 x 1,52631,28,510,53127
M 22 x 1,5---27M26 x 1,53031,28,5123227
-G 1/2--26M26 x 1,53031,28,5123227
--M 24 x 1,5-29M26 x 1,53034,79123230
--M 26 x 1,5G 3/432M26 x 1,530379123232
--M 30 x 1,5-36M26 x 1,53041,69123236
---G 139M26 x 1,53047,39123241

Build & Price

Open 3D configurator
Fine thread d1 (Steel)
Inch thread d1 (Steel)
Fine thread d1 (Brass)
Inch thread d1 (Brass)
Material


Type

Description of function

Description of function GN 880

After removing the protective cap secured against loss with a retaining cable, turn in the matching connector pieces GN 880.1.

When the connector is screwed in, the valve plate will open and the oil will empty through the hose into a pan.

Take off the connector after the oil has drained. The valve plate will be lowered and closes off the drainage outlet.

The container with the oil drain vale is ready for filling again.

Other benefits of the oil drain valves GN 880:

  • No risk of burns caused by hot oil
  • No dirt caused by uncontrolled oil drainage
  • Quick and easy

Selected Part (How to order)

Total (net)
16,26
plus VAT 3,09 €
gross 19,35 €
In stock
Weight: 0,054 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84818073
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 880-G1/4-ST-KGN 880-M14x1,5-ST-KGN 880-M16x1,5-ST-KGN 880-G3/8-ST-KGN 880-M18x1,5-ST-KGN 880-M20x1,5-ST-KGN 880-M22x1,5-ST-KGN 880-G1/2-ST-KGN 880-M24x1,5-MS-KGN 880-M26x1,5-MS-KGN 880-G3/4-MS-KGN 880-M30x1,5-MS-KGN 880-G1-MS-K

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.