JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 880.1 Connector Pieces for Oil Drain Valves GN 880

Photo

GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 Type: A - Connector straight
Type: A - Connector straight
GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 Type: A - Connector straight GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 Type: B - Connector 45° GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 Type: C - Connector 90°

Product description

Information

Connector pieces GN 880.1 are required when using oil drain valves GN 880.

Screwing on the connector piece will activate the valve plate of the oil drain valve, allowing the oil to flow through the hose into a pan held ready.

The plug prevents remaining oil from dripping out after discharging.

Specification

Connecting nut with hose liner
Brass


L bend 45° / 90°
Copper


O-ring
Acrylonitrile butadiene rubber (NBR)


Hose clip for type B / C
Steel, zinc plated


Plug
Plastic, Polyethylene (PE-LD)


RoHS

Technical drawing

3D
Hide technical drawing
GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 sketch

Article options / Table

Type

AConnector straight
BConnector 45°
CConnector 90°
Show / Hide columns
Sized1
Connection thread
for GN 880
d2
Hose liner
d4
22M 22 x 1,51515,5
26M 26 x 1,52020

Build & Price

Open 3D configurator
Specifications

Size Größe
Type



Selected Part (How to order)

Total (net)
8,93
plus VAT 1,70 €
gross 10,63 €
In stock
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84818079
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 880.1-22-AGN 880.1-22-BGN 880.1-22-CGN 880.1-26-AGN 880.1-26-BGN 880.1-26-C

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.