Clamping Levers with Eccentrical Cam

Clamping levers with eccentric cams can be universally used for torque-free tensioning by a thread. The eccentric levers can quickly increase or reduce tension. The clamping eccentric has a highly-effective tension-to-lever ratio just before the clamping point and is thereby self-locking.

Filter products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family

GN 927 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Internal Thread Type: A - Plastic contact plate with setting nut<br />Color: B - Black, RAL 9005

GN 927

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Internal Thread
GN 927 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Threaded Stud Type: A - Plastic contact plate with setting nut<br />Color: R - Red, RAL 3000

GN 927

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Threaded Stud
GN 927.4 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Internal Thread Type: A - Plastic contact plate with setting nut<br />Color: O - Orange, RAL 2004

GN 927.4

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Internal Thread
GN 927.4 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Threaded Stud Type: A - Plastic contact plate with setting nut<br />Color: S - Silver, RAL 9006

GN 927.4

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Threaded Stud