JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 240.2 Quick-Fit Couplings with Angle- and Radial Off-Set Compensation

Photo

GN 240.2 Quick-Fit Couplings, Steel

Product description

Information

Quick-fit couplings GN 240.2 have been designed to compensate a radial and angular off-set. Furthermore they are axially freely adjustable via the set screw.

A typical application is the axial link to a piston rod of a cylinder operating in any type of fixture or system.

The coupling is renowned by its very compact construction without any loose components.

The coupling is not designed for the transfer of torque.

Specification

Steel

  • Tempered
  • Phosphated

Retaining ring (spring)
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 240.2 Quick-Fit Couplings, Steel sketch

Article options / Table

Show / Hide columns
d1d2el1l2l3l4l5
min.
l6A/F1A/F2A/F3x
max.
radial
off-set
max.
pull- /push
load in kN
M 6-9,524,5522918,514139,522850,62,5
M 8-1530633323,5181611,5271370,74,5
M 10M 10 x 1,252144814330,52224164118120,76,5
M 12M 12 x 1,252144854334,52624164118120,810
M 16M 16 x 1,532601216245343426552718118
M 20M 20 x 1,532601296253423426552718130

Build & Price

Open 3D configurator
Thread d1

Selected Part (How to order)

Total (net)
67,31
plus VAT 12,79 €
gross 80,10 €
In stock
Weight: 0,075 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84836080