JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 291.1 Square Linear Actuators with Right or Left Hand Thread

Photo

GN 291.1 Square Linear Actuators, Steel / Stainless Steel Material: SCR - Steel, chrome-plated
Material: SCR - Steel, chrome-plated
GN 291.1 Square Linear Actuators, Steel / Stainless Steel Material: SCR - Steel, chrome-plated GN 291.1 Square Linear Actuators, Steel / Stainless Steel Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Square linear actuators GN 291.1 are used if the linear actuator connectors are exposed to high torsion forces.

In addition to the standard stroke lengths specified in the above table for linear actuators any stroke inside the maximum stroke length is available.

By means of linear actuator connectors, the linear movement of the lead nut can be transmitted externally via a follower. The followers are included with the respective linear actuator connectors. In addition, the tube clamp connector range contains many different parts for mounting the linear actuators.

In order to measure the displacement and positioning of the linear actuator connectors, the square tube can be provided with a longitudinal scale.

Specification

Square tube
Steel, chrome-platedSCR
Stainless steel*NI AISI 304


Spindle with trapezoidal thread

  • Steel respectively
    Stainless steel AISI 303
  • Ball bearing

Lead nut
Gunmetal


End plug
Plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 291.1 Square Linear Actuators, Steel / Stainless Steel sketch

Article options / Table

Type

R1Right hand thread, shaft journal at one end
R2*Right hand thread, shaft journal at both ends
L1Left hand thread, shaft journal at one end
L2*Left hand thread, shaft journal at both ends
Show / Hide columns
sl1
Stroke
(standard lengths)

max.
stroke

Threaded
spindle
d1d2l2
Total
length
l3l4m1m2
for key
DIN 6885
30100150200300-1250TR14x48M 4l1+210105162338A2x2x12
40701702202703201570TR20x412M 5l1+240120174254A4x4x12
50651152152653151565TR20x412M 6l1+245122,5184254A4x4x12
* usually not available from stock

Build & Price

Open 3D configurator
Outside diameter s
Length l1
Type




Material


Longitudinal Scales GN 299

for Standard Stroke Lengths l1 of the Linear Actuators GN 291

MD299_NG-21265-0
299
Show / Hide columns
 
Ø Linear actuator
l1
Stroke
(Standard lengths)
l2l3z
Scale length
respectively highest figure
186582,5147,590
1816582,5247,5190
1826582,5347,5290
30100122,5222,5120
30150122,5272,5120
30200122,5322,5220
30300122,5422,5320
4070142,5217,590
40170142,5317,5190
40220142,5367,5240
40270142,5417,5290
40320142,5467,5340
5065147,5217,590
50115147,5267,5190
50215147,5367,5240
50265147,5417,5290
50315147,5467,5340
60220182,5402,5240
60720182,5902,5740

Specification

Scale engraved with laser precision

Information
The longitudinal scales GN 299 of type A and B are normally used in connection with the linear actuators Linear Actuators GN 291 and Square Linear Actuators GN 291.1, the scales of type C and D are normally used for the linear actuators Linear Actuators GN 292 and Linear Actuators GN 293.

Longitudinal scales can only be ordered togehter with linear actuators.

299bestellbeispiel

Selected Part (How to order)

Total (net)
250,06
plus VAT 47,51 €
gross 297,57 €
Ask for delivery time
Weight: 0,825 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059