GN 491 Double Tube Linear Actuators with Right or Left Hand Thread, Single Slider

Double Tube Linear Actuators GN 491: with Right <strong>or</strong> Left Hand Thread, Single Slider

Product description

In addition to the standard travel lengths specified in the above table for the double tube linear actuator GN 491 any length inside the maximum travel length is available.

In order to measure the movement and positioning of the sliders, digital position indicators can be added.

Specification

Guide tubes DIN 2391
Steel, chrome-platedSCR


End pieces / Slider
Aluminum

  • Powder coated
    Black, RAL 9005, textured finish
  • Fixing surface / mounting surface
    Machined, plain finish

Spindle with trapezoidal thread

  • Steel, plain finish
  • with ball-bearing
  • Positioning accuracy ±0,2 mm / 300 mm travel

Follower nut
Gun metal


Socket cap screws DIN 912
Steel, zinc plated


Hex nuts DIN 985
Steel, zinc plated
Self-locking with polyamide ring


RoHS

Accessory

Installation Kits GN 491.1

Hide technical drawing
GN 491 Double Tube Linear Actuators, Single Slider sketch

Article options / Table

Type

R1Right hand thread, shaft journal at one end
R2*Right hand thread, shaft journal at both ends
L1*Left hand thread, shaft journal at one end
L2*Left hand thread, shaft journal at both ends
Show / Hide columns
d1l1
Travel
(Adjustable stroke of the slider)
Standard length

max.
travel
Shaft
thread
bd2d3 **d4 ***d5d6
for
screw
DIN 912
18100150200250420TR10x3286-M 55,3--
301001502003001500TR14x4508M 6M 66,59M 5
401001502003002650TR20x46012M 8M 88,513,5M 6
501001502003002760TR20x47212M 10M 88,513,5M 8
60300400500-2740TR25x58014M 10M 1010,513,5M 8
Show / Hide columns
d1d7
for
socket cap screw DIN 912
h1h2h3h4h5l2
Total
length
l3l4m1m2m3m4
18--2829114,50,753xb+l181162xb+l168-20
3010,5M 652542270,853xb+l1130162xb+l11149230
4013,5M 86063331,51,053xb+l1180172xb+l116013239
5013,5M 872764381,23xb+l1206182xb+l118415046
6016,5M 1086904451,353xb+l1240192xb+l121618555
Show / Hide columns
d1m5m6m7m8m9s
Hexagon
Parallel key
DIN 6885
Installation
kit
Position
indicator
Handwheel
18-2018-4,58A2x2x12GN 491.1GN 955-GN 9234
303530429,51210A2x2x12GN 491.1GN 954GN 9054GN 9234
4038396212,51213A4x4x12GN 491.1GN 953GN 9053GN 9234
50504662131513A4x4x12GN 491.1GN 953GN 9053GN 9234
606055741416,517A5x5x16GN 491.1GN 953GN 9053GN 9234
* usually not available from stock

** usable depth of thread from both sides min. 2 x d3

*** usable depth of thread min. 1,5 x d4

Build & Price

Diameter d1
Length l1
Type




Material

Diameter d1
Length l1
Type




Material

Mounting facilities of the end pieces

Horizontal

with screws for thread d4 or bore d5

Vertical

From outside, with screws for thread d3
From inside, with screws for bore d6
From inside, with screws for bore d5 / d7

Sketch GN 491 horizontal Sketch GN 491 vertical

Mounting facilities at the slider

Mounting with screws for thread d4 or bore d5

Sketch GN 491 slider

Assembly of position indicator and handwheel

Usage of installation kit, position indicator and handwheel

Sketch GN 491 handweehl

Load capacity

Technische Beschreibung
Show / Hide columns
dFx in NFy in N
l = 500

l = 1000

l = 1500
Mx in NmMy in NmMz in Nm
18425215110-223540
308501100900550100100100
401100370028001400150140170
501900385024002100180220290
602700690057005100320350500
Show / Hide columns
dFz in N
l = 500

l = 1000

l = 1500
Mx in NmMy in NmMz in Nm
1810580-223540
30600350150100100100
402100600180150140170
503100700200180220290
6063002800360320350500

Selected Part (How to order)

Total (net)
340,41
plus VAT 64,68 €
gross 405,09 €
In stock
Weight: 0,681 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.