JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 323.8 Disk Handwheels for Position Indicators GN 000.8 / GN 000.3, Aluminum

Photo

GN 323.8 Disk Handwheels, for Position Indicators GN 000.8 / GN 000.3 Type: R - With revolving handle
Type: R - With revolving handle
GN 323.8 Disk Handwheels, for Position Indicators GN 000.8 / GN 000.3 Type: R - With revolving handle GN 323.8 Disk Handwheels, for Position Indicators GN 000.8 / GN 000.3 Type: A - Without handle

Technical drawing

3D
Hide technical drawing
GN 323.8 Disk Handwheels, for Position Indicators GN 000.8 / GN 000.3 sketch

Article options / Table

Bore code:

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
RWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3Ø
Handle
GN 798
for position indicators
GN 000.8
Size

GN 000.3
Size
80102620,5561316483,51642-
100102820,5561417583,51842-
125123125,5761518614226060
160143629781820674246060
2001842337920,524754,5256060
25022483780232881,54,5256060

Build & Price

Open 3D configurator
Outside diameter d1
Bore code


Bore diameter d2
Type


Installation sequence

  1. Install the handwheel to the spindle and fix it with the grub screw or keyway/countersunk washer.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator "by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw.
    Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum system, analog indication)) or respectively pointer and counter (Position Indicators GN 000.3 (Pendulum system, digital / analog indication)).
    Should that not be the case, the screw has to be loosened and the position indicator adjusted.

Selected Part (How to order)

Total (net)
23,26
plus VAT 4,42 €
gross 27,68 €
Ask for delivery time
incl. material surcharge: 0,49 €
The material surcharge is already included in the price.
Weight: 0,202 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 323.8-80-B10-AGN 323.8-80-K10-AGN 323.8-80-B10-RGN 323.8-80-K10-RGN 323.8-100-B10-AGN 323.8-100-K10-AGN 323.8-100-B10-RGN 323.8-100-K10-RGN 323.8-125-B12-AGN 323.8-125-K12-AGN 323.8-125-B12-RGN 323.8-125-K12-RGN 323.8-160-B14-AGN 323.8-160-K14-AGN 323.8-160-B14-RGN 323.8-160-K14-RGN 323.8-200-B18-AGN 323.8-200-K18-AGN 323.8-200-B18-RGN 323.8-200-K18-RGN 323.8-250-B22-AGN 323.8-250-K22-AGN 323.8-250-B22-RGN 323.8-250-K22-R