B | Without keyway |
K | With keyway DIN 6885-1 P9 |
A | Without handle |
R | With revolving handle |
d1 | d2 H7 Bore | d3 | d4 | d5 | d6 | a | b | l1 | l2 ≈ | l3 | l4 | l5 | Ø Handle GN 798 | for position indicators GN 000.9 Size | GN 000.13 Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80 | 10 | 20 | 20,5 | 6 | 56 | 19 | 13 | 22,5 | 55 | 3,5 | 11,5 | 13,6 | 16 | 42 | - |
100 | 10 | 20 | 20,5 | 6 | 56 | 19 | 14 | 22,5 | 63,5 | 3,5 | 11,5 | 13,6 | 18 | 42 | - |
125 | 12 | 32 | 22,5 | 6 | 76 | 28,5 | 15 | 22,5 | 65,5 | 4 | 12 | 13,1 | 22 | 60 | 60 |
160 | 14 | 32 | 25,5 | 6 | 78 | 28,5 | 18 | 23,5 | 71,5 | 4 | 13 | 12,1 | 24 | 60 | 60 |
Secure the position indicator with the thumbscrew, avoiding excessive tightening torque to prevent the housing from deforming.
If necessary, take out and readjust the position indicator. |
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Show / Hide columns
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
The connection between the operating element and the shaft consists very often of a cross pin or a grub screw. The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0