JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 333.2 Tubular Handles with Movable Handle Legs

Photo

GN 333.2 Tubular Handles with Movable Handle Legs Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 333.2 Tubular Handles with Movable Handle Legs Finish: SW - Black, RAL 9005, textured finish GN 333.2 Tubular Handles with Movable Handle Legs Finish: ELG - Anodized, natural color GN 333.2 Tubular Handles with Movable Handle Legs Finish: ELS - Anodized, natural color

Product description

Information

The spacing of the attachment holes of the tubular handles GN 333.2 is adjustable. Further handle legs can be added for very long tubular handles.

Further handle legs can be added for very long tubular handles. Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.8.

Tubular handles GN 333.2 are supplied unassembled.

Specification

Handle tube
Aluminum (wall thickness 1,5)


Handle legs
Zinc die casting
Powder coated


Tube / handle legs
Powder coated
Black, RAL 9005, textured finishSWSW

Cover
Plastic, black, matte


Tube
Anodized, natural colorELSELS

Handle legs
Black, RAL 9005, textured finish

Cover
Plastic, black, matte


Tube
Anodized, natural colorELGELG

Handle legs
Silver, RAL 9006, textured finish

Cover
Plastic, light gray, matte


RoHS

On request

Special lengths

Technical drawing

3D
Hide technical drawing
GN 333.2 Tubular Handles with Movable Handle Legs sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
Show / Hide columns
d1Length±0,25d2b1b2b3b4h1h2t
min.
28242292392492592M 825145066506615

Build & Price

Open 3D configurator
Handle diameter d1
Length l
Type

Finish
ELG
ELS
SW

Selected Part (How to order)

Total (net)
31,76
plus VAT 6,03 €
gross 37,79 €
In stock
incl. material surcharge: 0,45 €
The material surcharge is already included in the price.
Weight: 0,390 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 333.2-28-242-A-SWGN 333.2-28-242-A-ELSGN 333.2-28-242-A-ELGGN 333.2-28-292-A-SWGN 333.2-28-292-A-ELSGN 333.2-28-292-A-ELGGN 333.2-28-392-A-SWGN 333.2-28-392-A-ELSGN 333.2-28-392-A-ELGGN 333.2-28-492-A-SWGN 333.2-28-492-A-ELSGN 333.2-28-492-A-ELGGN 333.2-28-592-A-SWGN 333.2-28-592-A-ELSGN 333.2-28-592-A-ELG