JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 519.6 Cylindrical Knobs Plastic, Softline

Photo

GN 519.6 Cylindrical Knobs, Plastic, Softline
Original design
code: I.680 SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Information

The Softline coating makes the cylindrical knobs GN 519.6 particularly user-friendly and ergonomic.

The soft, antislip contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

Specification

Base body
Plastic, Polypropylen (PP)


Softline coating
Elastomer (TPE) 70 Shore A

  • Chemically bonded with base body
  • FDA compliant plastic granulate
  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 519.6 Cylindrical Knobs, Plastic, Softline sketch

Article options / Table

Show / Hide columns
d1 +0,5d2d3l1l2
min.
l3
24M 820,565307
24M 1020,565407
26M 82180407
26M 102180557
26M 122180557
28M 102290567
28M 1222905810

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
4,34
plus VAT 0,82 €
gross 5,16 €
In stock
ELESA Code: 124861
Description: I.680/65-M8 SOFT
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
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
GN 519.6-24-M8GN 519.6-24-M10GN 519.6-26-M8GN 519.6-26-M10GN 519.6-26-M12GN 519.6-28-M10GN 519.6-28-M12