JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 52.4 Retaining Magnets Rod-Shaped, with Threaded Stud

Photo

GN 52.4 Retaining Magnets with Threaded Stud

Product description

Information

Retaining magnets GN 52.4 are combined with a steel housing and insulation of brass / aluminum or plastic into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Specification

Housing
Steel, zinc plated


Materials of the magnet:

  • AlNiCoAN
    Aluminum, nickel, cobalt
    Temperature resistant up to 450 °C
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 80 °C

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Technical drawing

3D
Hide technical drawing
GN 52.4 Retaining Magnets with Threaded Stud sketch

Article options / Table

Type

EWith threaded stud
Show / Hide columns
d1 ±0,1d2±0,2Length lA/FNominal magnetic forces in N
AN

ND
6M 32071,526
8M 32071,5412
10M 420828,524
13M 420821260
16M 4201022090
20M 62510340135
25M 63510360190
32M 840124160340
40M 850154240700
50M 10601554001000
63M 12652066601700

Build & Price

Open 3D configurator
Material of the magnet


Diameter d1
Thread d2
Type

Selected Part (How to order)

Total (net)
4,41
plus VAT 0,84 €
gross 5,25 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards