JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 522.8 Spoked Handwheels for Position Indicators GN 000.8 / GN 000.3

Photo

GN 522.8 Spoked Handwheels for Position Indicators Type: A - Without handle
ELESA original design
code: VRTP.-GXX2/VRTP.-GXX+I
Type: A - Without handle
GN 522.8 Spoked Handwheels for Position Indicators Type: A - Without handle GN 522.8 Spoked Handwheels for Position Indicators Type: D - With revolving handle

Product description

Information

Handwheels GN 522.8 are similar to spoked handwheels GN 522. They are, however, fitted with a housing to accept position indicators GN 000.8 and GN 000.3 and they are provided with a grub screw for fitting to the shaft.

For large adjustments, the hub bore can be provided with a keyway.

The shape of these handwheels does not only meet all demands for modern design but also covers all aspects for an ergonomical angle.

Specification

Body Plastic
Technoplymer (Polypropylen PP)

  • Reinforced, shock-resistant
  • Temperature resistant up to 80 °C
  • Black, matte finish

Hub bushing
Steel, blackened


Threaded bushing brass to accept the revolving handle


Housing for position indicator
Technopolymer (Polyamide PA)
Glass fiber reinforced


Revolving handles
Plastic, Technopolymer
Black, matte finish


Grub screw DIN 916
with internal hexagon and serrated point


RoHS

Accessory

Position Indicators GN 000.8 (Pendulum system, analog indication)
Position Indicators GN 000.3 (Pendulum system, digital / analog indication)

Technical drawing

3D
Hide technical drawing
GN 522.8 Spoked Handwheels for Position Indicators sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3l4rØ
Cylindrical
handle
for position indicators
GN 000.8
Size

GN 000.3
Size
16014264076252751128065246060
20016305076283461128084246060
250203558763238701290105256060

Build & Price

Open 3D configurator
Outside diameter d1
Bore code


Bore diameter d2
Type


Installation sequence

  1. Install the handwheel to the spindle and fix it with the screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw.
    Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum system, analog indication)) respectively pointer and counter (Position Indicators GN 000.3 (Pendulum system, digital / analog indication)).
    Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
37,36
plus VAT 7,10 €
gross 44,46 €
In stock
ELESA Code: CE.33111-R
Description: VRTP.160-GXX2-A14
Weight: 0,340 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090