JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5333 Star Knobs Duroplast, with Square

Photo

GN 5333 Star Knobs, with Square
ELESA original design
code:VCR.192

Product description

Information

Star knobs GN 5333 meet highest quality requirements. Due to a special manufacturing process the mould parting line can be avoided.

Specification

Plastic

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Square bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 5333 Star Knobs, with Square sketch

Article options / Table

Show / Hide columns
d1H9
Square
d2d3h1h2t
40V 6-142115104
50V 6V 7142418105
60V 6V 7162920104
70V 7V 8183522145
85V 8V 9184525148
100V 10-185728146

Build & Price

Open 3D configurator
Handle diameter d1
Square s

Selected Part (How to order)

Total (net)
4,16
plus VAT 0,79 €
gross 4,95 €
In stock
ELESA Code: 69001
Description: VCR.192/40-6X6
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.