JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5339.5 Stainless Steel Triangular Knobs

Photo

GN 5339.5 Triangular Knobs, Stainless Steel Type: E - With threaded blind bore
Finish: MT - Matte shot-blasted finish
Type: E - With threaded blind bore
Finish: MT - Matte shot-blasted finish
GN 5339.5 Triangular Knobs, Stainless Steel Type: E - With threaded blind bore
Finish: MT - Matte shot-blasted finish GN 5339.5 Triangular Knobs, Stainless Steel Type: D - With threaded through bore
Finish: MT - Matte shot-blasted finish GN 5339.5 Triangular Knobs, Stainless Steel Type: D - With threaded through bore
Finish: PL - Highly polished GN 5339.5 Triangular Knobs, Stainless Steel Type: E - With threaded blind bore
Finish: PL - Highly polished
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel triangular knobs GN 5339.5 have been specially designed for use on machinery in the food industry. The smooth and enclosed areas as well as the corner radii comply with the requirements of hygiene standards.

Original ELESA design, now produced in metal in agreement with ELESA S.p.a.

Specification

Stainless steel precision casting AISI CF-8

  • Matte shot-blasted finishMT
  • Highly polishedPL
    (only Type D and E)

RoHS

Technical drawing

3D
Hide technical drawing
GN 5339.5 Triangular Knobs, Stainless Steel sketch

Article options / Table

Type

EWith threaded blind bore
DWith threaded through bore
CWith plain blind bore H7
Show / Hide columns
d1d2
Thread
Type E


Type D
d3 H7
Bore
Type C
d4h1h2t1
min.
t2
32M 5--12211210-
32M 6M 6B 61221121210
40M 6--14261412-
40M 8M 8B 81426141513
50M 8--18331915-
50M 10M 10B 101833191816
60M 10--20412318-
60M 12M 12B 122041232220

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2 (Type E)
Thread d2 (Type D)
Bore diameter d3
Type



Finish

GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
8,25
plus VAT 1,57 €
gross 9,82 €
Ask for delivery time
incl. material surcharge: 0,25 €
The material surcharge is already included in the price.
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692