JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5341 Triangular Knobs Low Type

Photo

GN 5341 Triangular Knobs, Plastic
ELESA original design
code: VTR-FP / VTR-N

Product description

Information

The use of shock proof technopolymer material for the triangular knobs GN 5341 eliminates the use of a metal bushing on the square knob.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 90 °C
  • Black, shiny finish

Bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 5341 Triangular Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2
Thread
H9
Square
d3d4h1h2t
32M 5V 514101446
40M 6V 616121858
50M 8V 6191622610
60M 10V 7222026712

Build & Price

Open 3D configurator
Handle diameter d1
Square s
Thread d2

Selected Part (How to order)

Total (net)
1,18
plus VAT 0,22 €
gross 1,40 €
In stock
ELESA Code: 83031
Description: VTR.32N-5X5
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000