JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 558 Indexing Cranked Handles

Photo

GN 558 Indexing Cranked Handles, Cast Iron Bore code: K - With keyway
Bore code: K - With keyway
GN 558 Indexing Cranked Handles, Cast Iron Bore code: K - With keyway GN 558 Indexing Cranked Handles, Cast Iron Bore code: B - Without keyway

Product description

Information

Indexing cranked handles GN 558 are for positioning mechanisms.

Other standard machine elements for positioning of spindles:

  • Indexing Mechanisms GN 200
  • Indexing Levers GN 215
  • Adjustable Knobs GN 700 (with Stepless Positioning)

Specification

Body
Cast iron (GGG)

  • Hub machined, flash
  • Ground, shot-blasted

Handle
Steel, blackened


Indexing pin
Steel, hardened


RoHS

Technical drawing

3D
Hide technical drawing
GN 558 Indexing Cranked Handles, Cast Iron sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway
Show / Hide columns
Length ld1 H7
Bore
d2hP9t
75163224517,3
90183426619,7
110203630621,7
135224232623,7
165244436825,7

Build & Price

Open 3D configurator
Cranked handle length l
Bore code


Bore d1

Selected Part (How to order)

Total (net)
45,65
plus VAT 8,67 €
gross 54,32 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,550 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059