GN 558 Indexing Cranked Handles Cast Iron

Indexing Cranked Handles GN 558: Cast Iron
Bore code: K - With keyway DIN 6885-2 P9

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Indexing cranked handles GN 558 are for positioning mechanisms.

Other standard machine elements for positioning of spindles:

  • Indexing Mechanisms GN 200
  • Indexing Levers GN 215
  • Adjustable Knobs GN 700 (with Stepless Positioning)

Specification

Body
Cast iron (GGG)

  • Hub machined, flash
  • Ground, shot-blasted

Handle
Steel, blackened


Indexing pin
Steel, hardened


RoHS

Hide technical drawing
GN 558 Indexing Cranked Handles, Cast Iron sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-2 P9
Show / Hide columns
Length ld1 H7
Bore
d2hP9t
75163224517,3
90183426619,7
110203630621,7
135224232623,7
165244436825,7

Build & Price

Cranked handle length l
Bore code


Bore d1
Cranked handle length l
Bore code


Bore d1

Selected Part (How to order)

Total (net)
48,19
plus VAT 9,16 €
gross 57,35 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,550 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 558-75-B16GN 558-75-K16GN 558-90-B18GN 558-90-K18GN 558-110-B20GN 558-110-K20GN 558-135-B22GN 558-135-K22GN 558-165-B24GN 558-165-K24

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.