JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 563.2 T-Handles Aluminum

Photo

GN 563.2 T-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 563.2 T-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish GN 563.2 T-Handles, Aluminum Finish: BL - Plain finish, tumbled GN 563.2 T-Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

T-handles GN 563.2 can be used as either operating handles or for clamping purposes, producing high clamping forces.

T-handle screws are forged in a die and therefore have a structure with a higher stability and a smooth surface.

Original ELESA design, produced in metal in agreement with ELESA S.p.a.

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain finish, tumbledBLBL
    Flash mark not visible

RoHS

Technical drawing

3D
Hide technical drawing
GN 563.2 T-Handles, Aluminum sketch

Article options / Table

Show / Hide columns
Length ld1  H7
Bore
d2
Thread
h1h2s
Square
t
min.
55B 6M 6M 833221412
67B 8M 8-37251616
80B 8M 8M 1041262016

Build & Price

Open 3D configurator
Handle length l
Bore diameter d1
Thread d2
Finish
BL
SR
SW

Selected Part (How to order)

Total (net)
7,45
plus VAT 1,42 €
gross 8,87 €
In stock
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 563.2-55-B6-SWGN 563.2-55-B6-SRGN 563.2-55-B6-BLGN 563.2-55-M6-SWGN 563.2-55-M6-SRGN 563.2-55-M6-BLGN 563.2-55-M8-SWGN 563.2-55-M8-SRGN 563.2-55-M8-BLGN 563.2-67-M8-SWGN 563.2-67-M8-SRGN 563.2-67-M8-BLGN 563.2-67-B8-SWGN 563.2-67-B8-SRGN 563.2-67-B8-BLGN 563.2-80-B8-SWGN 563.2-80-B8-SRGN 563.2-80-B8-BLGN 563.2-80-M8-SWGN 563.2-80-M8-SRGN 563.2-80-M8-BLGN 563.2-80-M10-SWGN 563.2-80-M10-SRGN 563.2-80-M10-BL