JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 629.1 Cabinet U-Handles Plastic

Photo

GN 629.1 Cabinet U-Handles, Plastic
Original design
code: MPC.
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

The design of the cabinet U-handles GN 629.1 is based on the Ergostyle® product family.

A typical field of application for these U-handles is doors of protective enclosures on machines and fixtures.

Specification

PlasticPA, Polyamide

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black-gray, matte finishSGSG
    similar to RAL 7021

RoHS

Technical drawing

3D
Hide technical drawing
GN 629.1 Cabinet U-Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1
Nominal size

Actual size
dbh1h2h3l2l3mA/Ft
117118,5 ±16,52849,515,517,5153938106,5
117118,5 ±18,52849,515,515,51539310138,5

Build & Price

Open 3D configurator
Material

Length l1
Bore d
Color
SG

Selected Part (How to order)

Total (net)
2,76
plus VAT 0,52 €
gross 3,28 €
In stock
ELESA Code: 260910
Description: MPC.152-6
Weight: 0,058 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
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
GN 629.1-PA-117-6,5-SGGN 629.1-PA-117-8,5-SG