JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 225 Cabinet U-Handles Cast Iron

Photo

GN 225 Cabinet U-Handles, Cast Iron Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 225 Cabinet U-Handles, Cast Iron Finish: SW - Black, RAL 9005, textured finish GN 225 Cabinet U-Handles, Cast Iron Finish: BL - Plain finish, tumbled

Product description

Information

The shape, fastening thread and material all make GN 225 cabinet U-handles highly stable.

Specification

Cast iron (GS45)

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, tumbledBLBL
    Unfinished casting, fettled
  • Contact surface machined

RoHS

Technical drawing

3D
Hide technical drawing
GN 225 Cabinet U-Handles, Cast Iron sketch

Article options / Table

Show / Hide columns
d1d2d3hLength±0,25t
min.
18M 6124210012
20M 8144711215
22M 10165312518
25M 12185914020

Build & Price

Open 3D configurator
Handle diameter d1
Finish
BL
SW

Selected Part (How to order)

Total (net)
7,53
plus VAT 1,43 €
gross 8,96 €
In stock
Weight: 0,190 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 225-18-SWGN 225-18-BLGN 225-20-SWGN 225-20-BLGN 225-22-SWGN 225-22-BLGN 225-25-SWGN 225-25-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.