JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 669 Tubular Handles Aluminum

Photo

GN 669 Tubular Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: EL - Anodized, natural color
Type: A - Mounting from the back (threaded blind bore)
Finish: EL - Anodized, natural color
GN 669 Tubular Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: EL - Anodized, natural color GN 669 Tubular Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 669 Tubular Handles, Aluminum Type: B - Mounting from the operator's side
Finish: EL - Anodized, natural color GN 669 Tubular Handles, Aluminum Type: B - Mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

System handles GN 669 offer the the advantage of high stability due to the connection of handle tube / handle leg.

The screws of type B (mounting from operator´s side) are shrouded.

Specification

Handle tube / End pieces
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized, natural colorELEL

Cover
Plastic, Polyamide (PA)
Black, matte finish


Fastening set for type B
Steel, zinc plated

  • Socket cap screws ISO 4762-M8x75
  • Hex nuts ISO 4032-M8
  • Washers DIN 125

RoHS

Technical drawing

3D
Hide technical drawing
GN 669 Tubular Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
d1l1b1b2d2h ≈l2l3
max.
t
min.
282002503004005006003220M 860201115

Build & Price

Open 3D configurator
Handle diameter d1
Length l1
Type


Finish
EL
SW

Mounting information

850c2518-8644-4b86-beaf-9515b8ae8ff7

When mounting from the operator‘s side (type B) the plastic end covers are supplied loose. Once the handle has beenmounted the end covers are pushed over the end of the handle tube and the foot until they snap into the end of the groove at the tube end.

844469c1-d740-47cd-a338-3fcb9f967324

Both mounting methods (type A and B) allow the mounting of a pair of handles in opposite position. This method could be used on doors (double handle). Depending on the door thickness longer socket head screws ISO 4762 might be required.

Selected Part (How to order)

Total (net)
19,71
plus VAT 3,74 €
gross 23,45 €
In stock
incl. material surcharge: 0,67 €
The material surcharge is already included in the price.
Weight: 0,180 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 669-28-200-A-SWGN 669-28-200-B-SWGN 669-28-200-A-ELGN 669-28-200-B-ELGN 669-28-250-A-SWGN 669-28-250-B-SWGN 669-28-250-A-ELGN 669-28-250-B-ELGN 669-28-300-A-SWGN 669-28-300-B-SWGN 669-28-300-A-ELGN 669-28-300-B-ELGN 669-28-400-A-SWGN 669-28-400-B-SWGN 669-28-400-A-ELGN 669-28-400-B-ELGN 669-28-500-A-SWGN 669-28-500-B-SWGN 669-28-500-A-ELGN 669-28-500-B-ELGN 669-28-600-A-SWGN 669-28-600-B-SWGN 669-28-600-A-ELGN 669-28-600-B-EL