JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 675.1 Ball Handles with Cover Cap, Plastic, Threaded Bushing Brass, Softline

Photo

GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DGR - Gray, RAL 7035, matte finish
Original design
code: EBK-C SOFT
EBK-H SOFT
Color of the cover cap: DGR - Gray, RAL 7035, matte finish
GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DBL - Blue, RAL 5024, matte finish GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DGN - Green, RAL 6017, matte finish GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DRT - Red, RAL 3000, matte finish GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DTR - Transparent
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
with-IF-Award-Icon
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Information

The design of the ball handles GN 675.1 matches the product family Ergostyle®. The softline coating makes the control knobs particularly user-friendly and ergonomic.

The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

The softline ball handles are suitable for use both as operating elements and for clamping. The „hard" plastic core guarantees the perfect anchoring engagement of the threaded bushing, also under heavier loads.

The transparent cover cap allows symbols to be placed underneath.

Positioning and control symbols are to be ordered separately.

Specification

Handle

  • Base body
    Plastic, Polypropylen (PP)
  • Softline coating
    Elastomer (TPE) 70 Shore A
    • Chemically bonded with base body
    • FDA compliant plastic granulate
    • Operating temperature 0 °C to +80 °C
    • Black, matte finish

Threaded bushing
Brass


Cover cap
Plastic, Polypropylen (PP)

  • TransparentDTRDTR
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

Accessory

Positioning and Control Symbols GN 517.1

Technical drawing

3D
Hide technical drawing
GN 675.1 Ball Handles with Cover Cap, Plastic, Softline sketch

Article options / Table

Show / Hide columns
d1d2d3d4h1h2t
43M 8M 10-32,52053,517,518
50M 8M 10M 123725602026

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DTR

Selected Part (How to order)

Total (net)
7,54
plus VAT 1,43 €
gross 8,97 €
In stock
ELESA Code: 245103-C3
Description: EBK.43 B-M8-C-SOFT-C3
Weight: 0,059 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.
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
GN 675.1-43-M8-DTRGN 675.1-43-M8-DORGN 675.1-43-M8-DGRGN 675.1-43-M8-DGBGN 675.1-43-M8-DBLGN 675.1-43-M8-DRTGN 675.1-43-M8-DGNGN 675.1-43-M10-DTRGN 675.1-43-M10-DORGN 675.1-43-M10-DGRGN 675.1-43-M10-DGBGN 675.1-43-M10-DBLGN 675.1-43-M10-DRTGN 675.1-43-M10-DGNGN 675.1-50-M8-DTRGN 675.1-50-M8-DORGN 675.1-50-M8-DGRGN 675.1-50-M8-DGBGN 675.1-50-M8-DBLGN 675.1-50-M8-DRTGN 675.1-50-M8-DGNGN 675.1-50-M10-DTRGN 675.1-50-M10-DORGN 675.1-50-M10-DGRGN 675.1-50-M10-DGBGN 675.1-50-M10-DBLGN 675.1-50-M10-DRTGN 675.1-50-M10-DGNGN 675.1-50-M12-DTRGN 675.1-50-M12-DORGN 675.1-50-M12-DGRGN 675.1-50-M12-DGBGN 675.1-50-M12-DBLGN 675.1-50-M12-DRTGN 675.1-50-M12-DGN