JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7080 Holding Disks Stainless Steel, with Threaded Stud, Hygienic Design

Photo

GN 7080 Holding Disks, Stainless Steel, with Threaded Stud, Hygienic Design Material (sealing ring): E - EPDM
Material (sealing ring): E - EPDM
GN 7080 Holding Disks, Stainless Steel, with Threaded Stud, Hygienic Design Material (sealing ring): E - EPDM GN 7080 Holding Disks, Stainless Steel, with Threaded Stud, Hygienic Design Material (sealing ring): H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Holding disks GN 7080 are used as counterparts for retaining magnets when these are used in combination with non-magnetic materials or when the holding force needs to be increased due to thin material.

They are intended for use in hygiene areas. The sealed screw-on surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish
prevents dirt from accumulating and facilitates cleaning.

The holding disks can also be used in particularly aggressive environments thanks to the material used.

Specification

  • Stainless steel AISI 318LN
    Matte finish (Ra < 0.8 µm)MT

  • Sealing ring
    • H-NBRH
      Temperature resistant -25 °C to +150 °C
    • EPDME
      Temperature resistant -40 °C to +120 °C
    • Blue
    • Hardness 85 ±5 Shore A
    • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600
Nuts GN 1580

On request

  • With FKM sealing ring (fluoro-elastomer) F

Technical drawing

3D
Hide technical drawing
GN 7080 Holding Disks, Stainless Steel, with Threaded Stud, Hygienic Design sketch

Article options / Table

Type

AFlat locating surface
Show / Hide columns
d1d2d3d4hLength ls
28M 4262410524
42M 5403811538

Build & Price

Open 3D configurator
Diameter d1
Thread d2
Type

Finish
Material (sealing ring)


Assembly Instructions

a3374464-dedb-461a-ba1a-047add2b606e

A normal holding force is achieved by combining retaining magnets with holding disks.
Retaining magnets with north or south poles on the holding surface can be used equally.

fee72e71-c93e-4c45-a06b-28ece8d36e15

If two retaining magnets with opposite polarity are combined, an increased holding force is achieved.

b1eabc75-0848-4827-a17d-611b6b045adf

Combining two retaining magnets with the same polarity creates a repelling force.

Selected Part (How to order)

Total (net)
8,41
plus VAT 1,60 €
gross 10,01 €
In stock
Weight: 0,041 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.
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
GN 7080-28-M4-A-MT-HGN 7080-28-M4-A-MT-EGN 7080-42-M5-A-MT-HGN 7080-42-M5-A-MT-E