JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 711.1 Indicator Arrows Stainless Steel / Plastic, Self-Adhesive, for Rulers GN 711

Photo

GN 711.1 Indicator Arrows for Rulers, Plastic/Stainless Steel Material: KUS - Plastic

Product description

Specification

Stainless steelNI

  • Thickness 0,6 mm
  • Scale etched

PlasticKUS

  • Thickness 0,3 mm
  • Highlighted in silver
  • Scale printed

RoHS

Technical drawing

3D
Hide technical drawing
GN 711.1 Indicator Arrows for Rulers, Plastic/Stainless Steel sketch

Article options / Table

Build & Price

Open 3D configurator
Material


Selected Part (How to order)

Total (net)
1,41
plus VAT 0,27 €
gross 1,68 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39199080