JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 719.1 Domed Gear Knobs Plastic, Press-On Type

Photo

GN 719.1 Domed Gear Knobs, Press-On Type, Plastic
Original design
code: I.222 N

Product description

Information

Domed gear knobs GN 719.1 are very often used in place of ball knobs DIN 319 on switch levers, gear levers etc. Domed gear knobs satisfy by their form and ergonomical aspects.

When using these knobs a threaded shaft is not required.

Easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°).

The Polyamide bushing is embedded during the manufacturing process and it does not need insertion before mounting.

Specification

Plastic, phenolic resin (PF)

  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish
  • Bushing plastic, polyamide (PA), embedded

RoHS

Technical drawing

3D
Hide technical drawing
GN 719.1 Domed Gear Knobs, Press-On Type, Plastic sketch

Article options / Table

Show / Hide columns
d1d2
Bore
d3ht
15B 6122517
20B 8143121
26B 10174230
33B 10205437
33B 12205440
38B 14236850
41B 16258758

Build & Price

Open 3D configurator
Handle diameter d1
Bore diameter d2

Selected Part (How to order)

Total (net)
1,90
plus VAT 0,36 €
gross 2,26 €
In stock
ELESA Code: 20911
Description: I.222/25-N6
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 719.1-15-B6GN 719.1-20-B8GN 719.1-26-B10GN 719.1-33-B10GN 719.1-33-B12GN 719.1-38-B14GN 719.1-41-B16