JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 730.5 Ledge Handles Stainless Steel

Photo

GN 730.5 Ledge Handles, Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The ledge handle GN 730.5 is used on doors, guards and hatches on machines, as well as on drawers and pull-out units.

Due to the material used, the handle is intended especially for use in corrosive environments with aggressive media.

The ledge handle is made in a way that does not allow pooling of fluids, which makes cleaning easier and prevents build up of residue and bacteria.

It can be attached from the back side via the mounting thread. Alternatively, the handles can be welded from the front.

Specification

Stainless steel precision castingA4 AISI 316
Matte shot-blasted finishGS


RoHS

On request

  • Polished or powder coated

Technical drawing

3D
Hide technical drawing
GN 730.5 Ledge Handles, Stainless Steel sketch

Article options / Table

Show / Hide columns
l1ab1b2b3dh1h2l2t
min.
12010612,535M 632251009

Build & Price

Open 3D configurator
Material

Length l1
Finish

Selected Part (How to order)

Total (net)
39,57
plus VAT 7,52 €
gross 47,09 €
In stock
incl. material surcharge: 1,68 €
The material surcharge is already included in the price.
Weight: 0,347 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 730.5-A4-120-GS