JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 808.1 Gaiters for Universal Joints

Photo

GN 808.1 Gaiters for Universal Joints Type: D - For double joints
Type: D - For double joints
GN 808.1 Gaiters for Universal Joints Type: D - For double joints GN 808.1 Gaiters for Universal Joints Type: E - For single joints

Product description

Information

Gaiters GN 808.1 give universal joints full protection against ingress of dirt.

At the same time they can be filled with grease which gives long term lubrication for uiniversal joints with friction bearing.

The gaiters are secured at each end with two cable ties, which are supplied each sleeve.

Specification

Type E
Rubber (CR)
Black


Type D
Elastomer plastic,
Smooth PVC
Black


RoHS

Technical drawing

3D
Hide technical drawing
GN 808.1 Gaiters for Universal Joints sketch

Article options / Table

Form

EFor single joints
DFor double joints
Show / Hide columns
d1
Joint-Ø
d2
Type E
d3
Type E
d4
Type D
d5
Type D
l1
Type E
l2
Type D
16152816353455
18*16,532--40-
2220,54020364565
2524,54824445070
2827,55228515680
3230,55632626590
3635,566--72-
424075407382120
454584--95-
5050925090108155
5856100--122-
65*65109--132-
70*70119--144-
80*80129--157-
90*86146--300-
100*97182--200-
* usually not available from stock

Build & Price

Open 3D configurator
Joint diameter d1
Type


GN 110.1 Cross holes (special order)

Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 x4
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55,55,5
10-34M 55,56
121445M 66,57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are ideal for the production of shaft-hub links using a pin or a thrust screw. For bore holes with a feather key groove or square, they serve to secure the axial position of universal joint and shaft. The d2 pin bore with H11 tolerance is intended for use with coiled spring pins.
The position of the cross holes / the threaded hole with reference to the hub key slot / the square or of the universal joints is shown in the overview.
Should one of the joint sides be delivered without cross holes / threaded holes, this is indicated with QX on the desired location of the article number.

The cross hole GN 110.1 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Universal joints DIN 808-16-B6-56-DG with cross hole GN 110.1-QX-GE

How to order GN 110.1

Selected Part (How to order)

Total (net)
11,28
plus VAT 2,14 €
gross 13,42 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097