JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 808.2 Universal Joint Shafts with Friction Bearing with Longitudinal Compensation

Photo

GN 808.2 Universal Joint Shafts with Friction Bearing

Product description

Information

Universal joint shafts with friction bearing GN 808.2 not only join the offset between two shafts, but also enable the alignment of lengths, which depending on the overall length l1 enables the corresponding extraction length l2. The power transmission is achieved by two universal joints DIN 808 (type EG) a spline shaft and a sliding sleeve.

It is important to check the accuracy when connecting the spline shaft to the sliding sleeve.

The markings -> <- have to be opposite to each other. Any kind of misconnection leads to an inhomogeneous output and to a quick abrasion.

Specification

Steel
Plain


Joint bearing areas / pins / bearing sleeves
Case-hardened


RoHS

On request

Different lengths l1 - l2
Bores without keyway
Bores with square
Bores with hexagon
With other or unequal bores
Version in stainless steel
(Friction bearing not rustproof)

Technical drawing

3D
Hide technical drawing
GN 808.2 Universal Joint Shafts with Friction Bearing sketch

Article options / Table

Bore code

KWith keyway
Show / Hide columns
d1d2 H7
Bore
l1 - l2d3l3
Guide
length
l5+1
max. assembly
length of the shaft
22K 10140-30160-40180-60230-100--22304812
25K 12160-30180-45200-70250-105300-150-26405613
28K 14170-30200-60220-80280-140350-200400-25029406013
32K 16190-30210-40240-80275-115380-210400-23032406816
36K 18230-50270-100290-110400-220500-320-37407417
42K 20250-50290-90320-120420-220500-300-42458218
45K 22270-50330-100470-240---47509522
50K 25295-50350-100420-170500-245--525010826
58K 30330-50370-85400-110500-220--586012229

Build & Price

Open 3D configurator
Outside diameter d1
Bore code

Bore d2
l1 - l2

Selected Part (How to order)

Total (net)
185,47
plus VAT 35,24 €
gross 220,71 €
In stock
Weight: 0,310 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84831050