JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 819 Handles Plastic, Press-On Type, Softline

Photo

GN 819 Handles, Plastic, Press-On Type, Softline
Original design
code: EGH-SOFT
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Information

The handle GN 819 does not require a thread at the shaft.

During mounting, easy blows with a soft hammer are sufficient to drive the handle into place, the shaft end should be slightly rounded or chamfered (30°). The handle sit absolute vibration-tight.

The softline coating makes the handle particularly user-friendly and ergonomic.

Specification

Base body
Plastic, Polypropylen (PP)


Softline coating
Elastomer (TPE) 70 Shore A

  • Chemically bonded with base body
  • FDA compliant plastic granulate
  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 819 Handles, Plastic, Press-On Type, Softline sketch

Article options / Table

Show / Hide columns
d1d2
Bore
d3l1l2
min.
22B 8188560

Build & Price

Open 3D configurator
Handle diameter d1
Bore diameter d2

Selected Part (How to order)

Total (net)
3,70
plus VAT 0,70 €
gross 4,40 €
In stock
ELESA Code: 286151-C1
Description: EGH.85 N-8-C1
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 819-22-B8