JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 825.2 Folding Handles with Recessed Tray Plastic, with Spring-Loaded Return

Photo

GN 825.2 Folding Handles with Recessed Tray, Plastic Color: SW - Black, RAL 9005, matte finish
Original design
code: MPR
Color: SW - Black, RAL 9005, matte finish
GN 825.2 Folding Handles with Recessed Tray, Plastic Color: SW - Black, RAL 9005, matte finish GN 825.2 Folding Handles with Recessed Tray, Plastic Color: GR - Gray, RAL 7035, matte finish GN 825.2 Folding Handles with Recessed Tray, Plastic Color: WS - White, RAL 9002, matte finish
with-IF-Award-Icon

Product description

Information

The folding handles with recessed tray GN 825.2 are used if the handle is to protrude by a maximum of 3 mm when folded down.

After releasing the handle, it returns to its starting position by spring-loaded return.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Colors
    • Black, RAL 9005, matte finishSWSW
    • Gray, RAL 7035, matte finishGRGR
    • White, RAL 9002, matte finishWSWS

Pin
Stainless steel AISI 303


Return springs
Stainless steel AISI 302


RoHS

Technical drawing

3D
Hide technical drawing
GN 825.2 Folding Handles with Recessed Tray, Plastic sketch

Article options / Table

Show / Hide columns
l1dh1h2h3h4h5l2l3l4l5m1 ±0,1m2 ±0,1m3m4s
904,22916,54777161419613565118791633
1055,243176095181671161588614198154,53

Build & Price

Open 3D configurator
Length l1
Color
GR
SW
WS

Installation dimensions

GN 825.2 Montagezeichnung
Show / Hide columns
for l1dx ±0,2y ±0,2m1 ±0,1m2 ±0,1
90M 41356511879
105M 51588614198

Selected Part (How to order)

Total (net)
17,15
plus VAT 3,26 €
gross 20,41 €
In stock
ELESA Code: 43851
Description: MPR.141
Weight: 0,147 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
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
GN 825.2-90-SWGN 825.2-90-GRGN 825.2-90-WSGN 825.2-105-SWGN 825.2-105-GRGN 825.2-105-WS