JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 832.2 Toggle Latches Steel / Stainless Steel

Photo

GN 832.2 Toggle Latches, Steel / Stainless Steel Material: NI - Stainless steel
Type: A - Without hole for padlock
Material: NI - Stainless steel
Type: A - Without hole for padlock
GN 832.2 Toggle Latches, Steel / Stainless Steel Material: NI - Stainless steel
Type: A - Without hole for padlock GN 832.2 Toggle Latches, Steel / Stainless Steel Material: ST - Steel
Type: A - Without hole for padlock GN 832.2 Toggle Latches, Steel / Stainless Steel Material: ST - Steel
Type: V - With hole for padlock (only in ST)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 832.2are used for the secure holding of flaps, container lids, machine coverings and similar applications. The clamping stroke exceeds the dead centre point which makes them vibration proof.

Due to the elasticity of the U-bolt latch the components to be linked are held in position.

The loads specified in the above table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these toggle latches are used such as vibration or shock loads, the pulling force can be adversely affected.

The catch bracket is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI AISI 304


RoHS

On request

Version without bores,
for welding, blank

Technical drawing

3D
Hide technical drawing
GN 832.2 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Type

AWithout hole for padlock
VWith hole for padlock (only in ST)
Show / Hide columns
SizeFH in N
Holding capacity
b1b2b3b4b5b6d1d2d3h1
5555023154118361323,5412
Show / Hide columns
Sizeh2h3h4l1l2l3m1m2m3m4r ≈
5511919,552342943342821

Build & Price

Open 3D configurator
Size
Type


Material


Selected Part (How to order)

Total (net)
2,51
plus VAT 0,48 €
gross 2,99 €
In stock
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.