Ganter’s tube clamp connector range with a variety of designs as well as linear units and accessories covers a wide spectrum of use cases. Ganter is…
Good corrosion resistance is essential when using steel parts in aggressive environments. Ganter therefore now offers even more standard parts in the…
In the product segment latches, Ganter already offers a wide range of components that can often be combined with clever operating elements. With the…
Indexing plungers very often fulfill safety functions – but this isn’t the only time when it is important to obtain feedback about their position.…
Ganter combines mechanical and electrical functions in standard parts to offer the new U-handle GN 422 with power switching and indicating functions…
Machine feet, articulated feet, levelling feet, corrosion resistant stainless steel and elegant forms: The range of levelling feet available in the…
From simple hinges for welding on to multi-joint hinges with complex kinematics, the Ganter selection has everything needed for superior door and flap…
Stainless Steel-Cabinet U-handles GN 429 in Hygienic Design are now DGUV Test certified!
Ganter always thinks a step ahead and is now completing its edge protection profile product range with seal profiles with premade 90° corners.
In the area of clamping and locking, Ganter offers numerous toggle clamp versions for any conceivable application. To even better meet specific…