Gears

Bevel gear boxes GN 3971 and worm gear reducers GN 3975 can transmit high torque despite their very compact dimensions. They can readily be used for a multitude of applications and require no maintenance.
Gear boxes from Ganter feature the following advantages:
- Maintenance-free
- Long service life
- Very quiet operation
- Encapsulated housing to prevent the entry of dust
- Low backlash on reversal
- More mounting options
Gear Wheels

Gears and racks made from polyamide are preferred in mechanisms that must transmit high torques at low speeds. This includes packaging machines, chemical and pharmaceutical manufacturers as well as food production. The components are combined to convert rotational movements into linear movements or vice versa. Synchronous, symmetrical, or even proportional movements can be easily achieved when used with clamping jaws, grippers, or assemblies.
Universal Joint Shafts

Universal joint shafts transmit rotation and torque from shafts that can be at a changeable angle, offset and distance to each other. A variety of materials are available as well as designs with friction bearings and with needle bearings for higher demands. The length compensation is achieved with a splined shaft, which is inserted into a sliding sleeve.
Couplings

Couplings create connections between drive shafts and driven shafts in order to transmit rotary motion and torque. For example, they are used to combine the shafts of motors and transmissions into a single drive unit.
Alongside the primary purpose of transmitting torque, couplings also carry out other important tasks:
- Compensating for shaft offsets and misalignments
- Absorbing runout errors and axial motions
- Damping vibrations and shocks
Couplings are used in a very wide range of applications. The spectrum ranges from simple drives to complex control, regulation and measurement applications.