GN 10 Tri-Ball Handles Steel

Product description

Tri-ball handles GN 10 allow fine adjustment.

An alternative in modern design are cranked handles GN 510 and control handles GN 112.1.

Specification

Body
Steel

  • Turned
  • Zinc plated, blue passivated

Fixed Handle DIN 39
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 10 Tri-Ball Handles, Steel sketch

Article options / Table

Type

FWith fixed handle
Show / Hide columns
No.d1 H7
Bore
d2d3d4d5h1h2Length l
100B 713161810133125
101B 815192013174028
102B 816202214174534
103B 101823251619,55041
104B 122026281821,55650

Build & Price

Size Nr
Bore d1
Type

Size Nr
Bore d1
Type

Selected Part (How to order)

Total (net)
13,62
plus VAT 2,59 €
gross 16,21 €
In stock
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 10-100-B7-FGN 10-101-B8-FGN 10-102-B8-FGN 10-103-B10-FGN 10-104-B12-F

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.