GN 510 Cranked Handles Plastic

GN 510 Cranked Handles, Plastic
Original design
code: ME.

Product description

Cranked handles GN 510 allow fine adjustment.

These cranked handles are fitted to shaft with a cross pin. To simplify the installation there is a centred drilling on both sides.

Specification

Body

  • l1 = 65, 80, 110, 140: Plastic, phenolic resin (PF)
    Operating temperature -20 °C to +110 °C
  • l1 = 95: Plastic, Polyamide (PA)
    Operating temperature 0 °C to +90 °C
  • Reinforced
  • Black, shiny finish

Hub bushing
Steel, blackened


Threaded bushing
to accept the revolving handle
Brass


Revolving Handle GN 598
Plastic, phenolic resin (PF)

  • Black, shiny finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 510 Cranked Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1d1 H7b1b2d2h1h2h3 ≈l2t
min.
Ø
Handle
65B 8192213182340231318
80B 10202414202640301618
95B 10222614222950361921
110B 12222818243465441823
140B 12243018263780571826

Build & Price

Cranked handle length l1
Bore d1
Cranked handle length l1
Bore d1

Selected Part (How to order)

Total (net)
27,76
plus VAT 5,27 €
gross 33,03 €
In stock
ELESA Code: 38001
Description: ME.65
Weight: 0,095 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 510-65-B8GN 510-80-B10GN 510-95-B10GN 510-110-B12GN 510-140-B12

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.