GN 614.1 Side Thrust Pins Zinc Die Casting

Photo

GN 614.1 Side Thrust Pins, Zinc Die Casting Type: LKU - Mounting on the left, with spring plunger
Type: LKU - Mounting on the left, with spring plunger
GN 614.1 Side Thrust Pins, Zinc Die Casting Type: LKU - Mounting on the left, with spring plunger GN 614.1 Side Thrust Pins, Zinc Die Casting Type: BKU - Mounting on both sides, with spring plunger GN 614.1 Side Thrust Pins, Zinc Die Casting Type: RKU - Mounting on the right, with spring plunger

Product description

Information

Side thrust pins GN 614.1 are used for arresting and as press-on or press-off elements. The easy attachment using one or two countersunk screws also allows its use where a location borehole with the tolerance field H7 for the spring plunger would not be possible from its size and manufacturability.

Side thrust pins GN 614.1 consist of a holder for spring plungers and a stainless steel spring plunger GN 614 of type KU.

Specification

Holder
Zinc die casting
Nickel plated


Spring plunger
GN 614-KU

  • Housing
    Plastic
    Temperature resistant up to +50 °C
  • Ball stainless steel AISI 420C
    Hardened

RoHS

Technical drawing

3D
Hide technical drawing
GN 614.1 Side Thrust Pins, Zinc Die Casting sketch

Article options / Table

Type

LKUMounting on the left, with spring plunger
RKUMounting on the right, with spring plunger
BKUMounting on both sides, with spring plunger
Show / Hide columns
d1
Bore for
spring plunger
GN 614
d2
Ball-Ø
d3
for countersunk
screw DIN 7991
d4 -0,05bh1 ±0,05h2l1 ±0,05l2w-0,1
Compression
Spring load
in N ≈
initial


End
653,2M 338,54,253,27,531,66,513
86,54,3M 4410,55,254,29,541,9818

Build & Price

Open 3D configurator
Specifications

Bore diameter d1
Type



Selected Part (How to order)

Total (net)
2,19
plus VAT 0,42 €
gross 2,61 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.