Latching with spring plungers

A spring plunger or ball plunger is a standard part that is installed permanently as a clamping element. It consists of a hollow screw or pressing sleeve with an integrated spring and a ball or a pin. A matching thread or hole is required for receiving the plunger. Screwed in like a normal screw

or pressed in, the plunger remains permanently in its position.


Spring plungers can be used to secure various parts in specific positions relative to each other. One part generally holds the plunger, while the opposing part has a groove or hole into which the locking element engages. Spring plungers are useful for securing sliding elements such as a locking pin. To accomplish this, matching grooves are milled into the pin.


After latching, ball plungers hold the corresponding parts firmly enough so that their relative positions do not change under the influence of vibrations. When the parts are actively moved out of the latched position, the ball of the spring plunger is pushed into the sleeve, releasing the latch. Typical uses for spring plungers include:

Large selection for diverse uses

Spring plungers are available in a large selection and a wide variety of material combinations. The sleeves are available with or without thread and are made of steel, stainless steel or plastic; balls are also available in ceramic. Nearly every plunger can be fitted with a normal or reinforced spring. Designs include movable ball bearings to reduce wear, plastic bearings for electrical insulation or attached thread locking. With this wide range of materials, types and sizes, Ganter can supply the right spring plunger for practically any application. Specific customer requests, such as custom materials or sizes, are no problem.

Filter products
Material
External diameter (from - to) External diameter
Thread (from - to) Thread
Version
Product Family

GN 615 Spring Plungers, Steel / Stainless Steel, with Ball, with Slot Type: K - Steel, standard spring load

NEW GN 615

Spring Plungers, Steel / Stainless Steel, with Ball, with Slot
GN 615.3 Spring Plungers, Steel / Stainless Steel, with Internal Hex, with Thread Locking Type: K - Steel, standard spring load<br />Thread locking: PFB - Polyamide patch

NEW GN 615.3

Spring Plungers, Steel / Stainless Steel, with Internal Hex, with Thread Locking
GN 614 Spring Plungers, Press-On Type, with Ball Type: KU - Housing plastic, ball stainless steel, standard spring load

GN 614

Spring Plungers, Press-On Type, with Ball
GN 610 Spring Loaded Shells Type: H - Semi-spherical, steel

NEW GN 610

Spring Loaded Shells
GN 615.1 Spring Plungers , Steel / Stainless Steel, with Bolt, with Slot Type: B - Steel, standard spring load

GN 615.1

Spring Plungers , Steel / Stainless Steel, with Bolt, with Slot
GN 611 Spring Plungers, Long Version Type: L - Steel, standard spring load

NEW GN 611

Spring Plungers, Long Version
GN 513 Spring Elements Type: K - Pointed nose

GN 513

Spring Elements
GN 716 Side Thrust Pins, Press-On Type Type: ENI - One-sided, ball stainless steel

GN 716

Side Thrust Pins, Press-On Type
GN 715 Side Thrust Pins, Press-On Type Type: SB - Thrust pin steel, with seal

GN 715

Side Thrust Pins, Press-On Type
GN 713 Side Thrust Pins, Steel, with Thread Type: SB - Thrust pin steel, with seal

NEW GN 713

Side Thrust Pins, Steel, with Thread
GN 614.1 Side Thrust Pins, Zinc Die Casting Type: LKU - Mounting on the left, with spring plunger

GN 614.1

Side Thrust Pins, Zinc Die Casting
GN 415 Side Thrust Pins Type: A1 - Cylinder, horizontal<br />Version: KG - Plastic, smooth

GN 415

Side Thrust Pins