Standard sheet GN 615.7
Print this page
Operating instruction GN 615.7
Application video spring plungers
IP Protection Classes
Product description
Spring plungers GN 615.7 are used for end stops as well as contacts.
Simultaneously an electrical control signal can be released from the built-in limit switch.
Specification
- Screw
Steel, nickel plated
- Ball
Steel, hardened
- Hexagon nuts
Steel, nickel plated
- Limit switch
- Voltage: 5 ... 24 V DC
- Switching load recom.: 5 ... 10 mA
- Switching load:20 mA DC max.
- Life expectancy:
3 millions operations - Temperature range:
-10 °C ... +80 °C
- Supply cable PVC:
- Ø 3, 2 phase, ≈2 meters long
- Max. tensile load 20 N
- Gray for Type S (normally open)
Black for Type O (normally closed)
- Protection class IP 40
RoHS